IESNA:LM-63-2002
[TEST]P955719
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41529
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5750.4 6497.1 7241 7870.4 8351 8642.8 8857.4 9080.5 9292.2 9535.4
9833 10153.4 10551.1 10985.9 11529.5 12304.8 13374.8 14822.4 16733.5 19179.6
22346.6 26143 29662 31704.7 31315.6 28317.3 22761.4 16513.2 10596.8 7532.8
5198.3 3258.6 1813.8 394.8 0 0 0
5750.4 6385.6 7060.7 7610 8019.1 8288.1 8474 8677.2 8891.7 9112
9389.5 9721.4 10107.6 10536.7 11051.7 11726.9 12633.8 13832.5 15366 17497.4
20275.3 22941.7 24249.1 23799.9 22223.6 19580.1 15414.6 10430.9 5633.1 3327.2
1833.8 821.1 317.6 40.1 0 0 0
5750.4 6319.8 6843.3 7226.7 7515.6 7690.1 7813.2 7973.4 8113.6 8248
8436.8 8688.6 8986.1 9272.2 9578.3 9953.1 10393.7 10923 11572.4 12221.8
12419.2 11766.9 10116.2 8179.4 6022.2 4179.8 2952.5 2131.4 1496.3 1075.7
726.7 434.9 243.2 108.7 20 0 0
5750.4 6156.7 6545.8 6831.9 6997.8 7083.6 7143.7 7169.5 7152.3 7086.5
6989.2 6937.7 6880.5 6743.2 6442.8 6013.6 5567.3 5141.1 4774.9 4526
4400.1 4285.6 4128.3 3862.2 3659.1 3501.8 3015.4 2443.2 1613.6 1130.1
806.8 560.7 371.9 160.2 22.9 0 0
5750.4 5993.6 6274 6485.7 6600.1 6628.7 6562.9 6385.6 6099.5 5727.6
5327 5003.7 4792 4663.3 4560.3 4408.7 4191.2 3982.4 3819.3 3733.5
3733.5 3756.4 3762.1 3739.2 3570.4 3198.5 2803.7 2540.5 2140 1719.4
1247.4 818.2 446.3 174.5 11.4 0 0
5750.4 5862 5996.5 6151 6262.5 6251.1 6099.5 5804.8 5447.2 5112.5
4834.9 4637.5 4523.1 4437.3 4337.1 4182.7 3965.2 3702 3444.5 3241.4
3132.7 3147 3235.7 3295.8 3272.9 3172.8 2955.3 2603.4 2211.5 1842.4
1496.3 1175.8 855.4 497.8 214.6 0 0
5750.4 5684.6 5727.6 5836.3 5956.4 6013.6 5925 5730.4 5513 5318.4
5121 4897.9 4666.2 4440.1 4219.8 3988.1 3733.5 3464.6 3209.9 3001.1
2815.1 2657.8 2523.3 2437.5 2411.8 2403.2 2357.4 2254.4 2077 1828.1
1410.4 967 535 283.2 103 0 0
5750.4 5567.3 5461.5 5484.4 5658.9 5882 6056.6 6070.9 5947.8 5753.3
5527.3 5258.4 4946.5 4617.5 4305.7 4008.1 3724.9 3450.3 3204.2 3012.5
2872.4 2780.8 2706.4 2614.9 2474.7 2254.4 2025.5 1859.6 1710.8 1544.9
1327.5 1027.1 660.9 383.4 125.9 0 0
5750.4 5427.2 5181.1 5143.9 5315.6 5747.6 6211 6428.5 6362.7 6116.6
5822 5521.6 5204 4852.1 4500.2 4156.9 3833.6 3536.1 3275.7 3075.5
2923.9 2818 2775.1 2746.5 2683.5 2546.2 2380.3 2191.5 1999.8 1776.6
1504.8 1173 864 543.6 177.4 0 0
5750.4 5292.7 4923.6 4740.5 4829.2 5264.1 5902.1 6414.2 6537.2 6322.6
5965 5621.7 5304.1 4972.3 4643.3 4314.3 3988.1 3670.6 3393 3181.3
3004 2886.7 2800.8 2763.6 2709.3 2609.2 2466.1 2305.9 2131.4 1936.8
1667.9 1324.6 972.7 535 165.9 5.7 0
5750.4 5172.5 4766.3 4526 4560.3 4949.4 5538.7 6053.7 6342.6 6262.5
5962.1 5621.7 5304.1 4989.4 4680.5 4371.5 4051.1 3736.4 3461.7 3230
3032.6 2898.1 2798 2737.9 2675 2560.5 2391.7 2208.6 2025.5 1811
1544.9 1195.9 869.7 463.5 125.9 0 0
5750.4 5149.6 4666.2 4331.4 4268.5 4526 4986.6 5513 5862 5896.3
5710.4 5421.4 5135.3 4869.3 4606.1 4322.8 4025.3 3724.9 3447.4 3209.9
3006.8 2860.9 2735 2620.6 2483.3 2280.1 1996.9 1667.9 1358.9 1104.3
852.6 569.3 346.2 174.5 14.3 0 0
5750.4 5009.5 4414.4 3945.2 3713.5 3724.9 3870.8 4068.2 4225.6 4308.5
4308.5 4205.5 4073.9 3933.8 3779.3 3616.2 3456 3281.5 3072.6 2858.1
2652.1 2417.5 2174.3 1962.6 1748 1459.1 1173 964.1 798.2 635.1
466.3 289 134.5 37.2 0 0 0
5750.4 4906.5 4222.7 3653.4 3301.5 3149.9 3101.2 3095.5 3078.3 3052.6
2998.2 2895.2 2772.2 2626.3 2454.7 2314.5 2177.2 2071.3 2002.6 1974
1936.8 1856.7 1728 1564.9 1370.4 1167.3 978.4 812.5 655.1 512.1
366.2 206 88.7 14.3 0 0 0
5750.4 4855 4094 3473.1 3064 2860.9 2755.1 2663.5 2560.5 2446.1
2343.1 2260.1 2165.7 2088.5 1996.9 1905.4 1808.1 1682.2 1542 1424.7
1304.6 1195.9 1101.5 1027.1 944.1 841.1 726.7 612.2 489.2 374.8
254.6 160.2 77.2 2.9 0 0 0
5750.4 4812.1 4016.7 3378.7 2949.6 2720.7 2580.5 2446.1 2317.3 2188.6
2065.6 1959.7 1859.6 1759.5 1667.9 1579.2 1484.8 1387.5 1296 1198.7
1107.2 1027.1 955.5 878.3 786.8 706.6 615.1 512.1 394.8 291.8
211.7 125.9 42.9 0 0 0 0
5750.4 4852.1 4042.5 3393 2929.6 2660.7 2480.4 2343.1 2225.8 2111.4
1996.9 1888.2 1776.6 1676.5 1584.9 1493.4 1399 1296 1193 1087.1
995.6 918.4 852.6 795.3 738.1 675.2 589.3 494.9 412 340.4
263.2 180.2 65.8 0 0 0 0
5750.4 4875 4071.1 3413.1 2918.1 2592 2400.3 2277.3 2168.6 2054.1
1945.4 1836.7 1739.4 1647.9 1562.1 1470.5 1379 1276 1173 1070
978.4 912.6 858.3 812.5 758.1 683.8 583.6 500.7 437.7 371.9
291.8 194.5 77.2 22.9 0 0 0
5750.4 4875 4102.6 3438.8 2909.5 2537.6 2334.5 2217.2 2108.5 1999.8
1879.6 1776.6 1687.9 1590.7 1496.3 1401.8 1304.6 1207.3 1110 1018.5
944.1 895.5 849.7 801.1 726.7 623.7 497.8 437.7 374.8 306.1
223.2 117.3 48.6 11.4 0 0 0
5750.4 4972.3 4225.6 3559 2981.1 2549.1 2320.2 2197.2 2088.5 1996.9
1891.1 1790.9 1693.7 1599.3 1502 1407.6 1310.3 1215.9 1127.2 1047.1
981.3 929.8 878.3 815.4 723.8 577.9 434.9 374.8 314.7 248.9
177.4 103 54.4 22.9 5.7 0 0
5750.4 5029.5 4308.5 3641.9 3044 2589.1 2334.5 2200 2094.2 1996.9
1896.8 1799.5 1705.1 1610.7 1519.1 1427.6 1333.2 1241.6 1155.8 1078.6
1012.8 958.4 901.2 829.7 729.5 577.9 429.1 369.1 306.1 243.2
168.8 100.1 57.2 28.6 14.3 0 0
5750.4 5052.4 4362.9 3713.5 3101.2 2660.7 2345.9 2214.3 2097.1 2014.1
1919.7 1825.3 1733.7 1642.2 1553.5 1467.6 1376.1 1284.6 1198.7 1112.9
1044.2 987 926.9 861.1 738.1 586.5 454.9 397.7 331.9 266.1
188.8 114.4 68.7 42.9 25.7 11.4 0
5750.4 5212.6 4611.8 3991 3375.9 2835.2 2454.7 2243 2128.5 2037
1954 1868.2 1782.3 1696.5 1607.8 1519.1 1430.5 1338.9 1255.9 1175.8
1104.3 1038.5 972.7 898.3 806.8 689.5 543.6 463.5 394.8 326.1
248.9 157.4 97.3 62.9 45.8 22.9 0
5750.4 5332.7 4837.8 4285.6 3696.3 3135.6 2666.4 2314.5 2140 2037
1954 1871 1788.1 1702.2 1616.4 1524.9 1427.6 1338.9 1253.1 1173
1107.2 1038.5 967 886.9 798.2 700.9 589.3 494.9 426.3 357.6
286.1 206 105.9 62.9 40.1 20 0
5750.4 5447.2 5101 4663.3 4174.1 3636.2 3109.8 2603.4 2220.1 2057
1959.7 1871 1788.1 1702.2 1610.7 1522 1427.6 1333.2 1241.6 1144.4
1052.8 967 886.9 812.5 749.6 675.2 583.6 486.4 394.8 323.3
260.3 194.5 108.7 48.6 25.7 8.6 0
5750.4 5630.3 5464.3 5209.7 4797.8 4325.7 3853.7 3373 2749.3 2248.7
2011.2 1899.6 1808.1 1719.4 1633.6 1544.9 1453.3 1361.8 1267.4 1167.3
1072.8 978.4 892.6 812.5 735.3 655.1 569.3 486.4 394.8 300.4
231.7 163.1 103 54.4 25.7 11.4 0
5750.4 5819.1 5853.4 5819.1 5621.7 5312.7 4946.5 4540.3 4019.6 3347.3
2652.1 2137.1 1891.1 1779.5 1696.5 1616.4 1530.6 1456.2 1384.7 1298.9
1213 1107.2 1001.3 904 826.8 752.4 826.8 866.9 655.1 523.5
346.2 254.6 145.9 71.5 34.3 17.2 0
5750.4 6005.1 6254 6457.1 6537.2 6474.2 6271.1 6005.1 5756.2 5458.6
5003.7 4385.8 3662 2923.9 2325.9 2008.4 1916.8 1848.2 1728 1619.3
1536.3 1461.9 1356.1 1278.8 1347.5 1399 1178.7 895.5 543.6 406.2
303.3 220.3 148.8 85.8 42.9 14.3 0
5750.4 6193.9 6660.2 7095.1 7418.4 7604.3 7615.8 7509.9 7409.8 7378.3
7358.3 7272.4 7103.7 6891.9 6623 6311.2 5919.2 5544.5 5412.8 5904.9
6972 7987.7 8139.3 7055 4978 2949.6 1742.3 1095.7 758.1 555
420.6 303.3 206 117.3 45.8 11.4 0
5750.4 6377 7032.1 7681.6 8225.1 8574.2 8740.1 8797.3 8854.5 8954.7
9109.2 9309.4 9549.7 9770 9990.3 10156.2 10419.4 10891.5 11772.7 13214.6
15085.6 17114 19093.7 20615.7 20793.1 19365.5 16624.8 12988.6 9069.1 5667.5
3292.9 1959.7 1115.8 420.6 128.7 5.7 0
5750.4 6442.8 7200.9 7953.3 8577 8989 9195 9283.7 9366.6 9481.1
9638.4 9827.2 10073.3 10322.2 10591.1 10957.3 11483.7 12250.4 13383.4 14954
17039.6 19791.8 23545.3 28202.9 31206.9 30480.2 28251.5 25184.6 21874.6 18733.3
15520.5 11975.8 8196.5 4817.8 1954 492.1 0
5750.4 6491.4 7315.4 8173.6 8854.5 9300.8 9521.1 9586.9 9621.3 9638.4
9681.3 9738.6 9812.9 9844.4 9944.5 10167.7 10559.6 11183.3 12193.2 13678
15677.8 18467.2 22664.2 28832.3 37034.5 39643.7 37538.1 35040.5 32276.8 29398.8
25153.2 19654.5 13698.1 8339.6 3292.9 1052.8 0
5750.4 6600.1 7572.8 8565.6 9386.7 9884.5 10027.5 9938.8 9727.1 9421
9083.4 8760.1 8439.7 8142.2 7996.3 8170.8 8931.8 10282.1 11915.7 13446.3
14896.8 16587.6 18899.2 22232.2 28614.9 36259.2 34700 30995.1 28563.4 26898.3
24526.6 21096.4 16481.7 11472.3 4485.9 738.1 0
5750.4 6657.3 7838.9 8920.3 9784.3 10204.9 10196.3 9833 9257.9 8651.4
8076.4 7595.7 7223.8 7006.4 7220.9 8288.1 10104.7 12324.8 14667.9 17136.9
19837.6 22409.5 24864.2 27710.8 31919.2 37292 38336.3 35566.9 32459.9 29275.7
25493.6 20415.5 14401.8 6972 2729.3 306.1 0
5750.4 6746 7896.1 9034.8 9915.9 10339.3 10159.1 9518.3 8708.6 8059.2
7481.3 7020.7 6691.7 6617.3 7238.1 8883.1 11326.4 14396.1 18181.1 22781.5
27825.3 33012.1 38196.1 42856.5 48152 53021.3 54254.4 52025.7 47777.3 42109.8
34657.1 24395 15832.3 8754.4 4222.7 489.2 0
5750.4 6751.8 7910.4 9034.8 9887.3 10265 10081.9 9458.2 8654.3 7933.3
7355.4 6903.4 6605.9 6648.8 7512.8 9452.5 12250.4 15918.1 20578.6 25882.7
31289.8 36582.5 41906.7 47393.9 53599.2 58110.9 58365.5 54806.5 48604.1 40399
31821.9 23636.9 15446.1 8986.1 3561.8 449.2 0
5750.4 6751.8 7881.8 8966.1 9747.1 10104.7 10061.8 9658.4 9037.6 8356.7
7750.2 7298.2 6986.4 6960.6 7641.5 9346.6 11847 14836.7 18329.9 22203.6
26074.4 29962.4 33698.7 37452.2 42596.2 47637.1 48984.6 46475.6 42209.9 36656.9
30457.3 23608.3 17780.6 10588.2 4019.6 354.8 0
5750.4 6674.5 7727.3 8714.3 9429.6 9795.8 9913.1 9847.3 9575.5 9166.4
8711.5 8273.8 7896.1 7693 7881.8 8805.9 10485.3 12651 14959.7 17099.7
19165.3 20979.1 22689.9 25081.6 29630.5 34199.4 33610 29730.6 26148.8 22981.7
19027.9 14298.8 9592.6 4666.2 1310.3 160.2 0
5750.4 6671.7 7612.9 8479.7 9106.3 9455.3 9655.6 9784.3 9850.1 9870.2
9835.8 9738.6 9618.4 9486.8 9466.8 9698.5 10408 11649.6 13389.1 15368.8
17637.5 20452.7 24171.9 29001.1 34076.3 35031.9 29716.3 22964.6 16890.8 12299.1
9652.7 7052.2 5115.3 3009.7 838.2 34.3 0
5750.4 6514.3 7306.8 8036.3 8568.4 8888.9 9126.3 9332.3 9524 9767.2
10030.4 10293.6 10628.3 10948.7 11383.6 12033 12968.5 14304.6 16327.2 19085.2
22455.3 26366.2 31012.3 36207.7 38070.2 35326.6 28840.9 21642.8 14616.4 10542.5
7627.2 5089.6 3064 706.6 17.2 0 0
5750.4 6497.1 7241 7870.4 8351 8642.8 8857.4 9080.5 9292.2 9535.4
9833 10153.4 10551.1 10985.9 11529.5 12304.8 13374.8 14822.4 16733.5 19179.6
22346.6 26143 29662 31704.7 31315.6 28317.3 22761.4 16513.2 10596.8 7532.8
5198.3 3258.6 1813.8 394.8 0 0 0
